IESNA:LM-63-2002
[TEST]P1594660
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-LOW-4000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, LOW lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]49741
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 291.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
33528.5 33528.5 33480.9 33464.5 33508.3 33508.3 33464.5 33464.5 33497.3 33486.4
33486.4 33486.4 33475.5 33513.7 33513.7 33470 33470 33513.7 33497.3 33491.9
33502.8 33502.8 33502.8 33513.8 33486.4 33486.4 33535.6 33535.6 33502.8 33519.2
33530.2 33524.7 33530.2 33524.7 33513.8 33552 33552 33513.7 33513.7 33552
33541.1 33541.1 33541.1 33535.6 33541.1 33557.5 33524.7 33524.7 33568.4 33541.1
33530.2 33535.6 33541.1 33535.6 33546.6 33508.3 33508.3 33552 33552 33508.3
33508.3 33519.2 33486.4 33491.9 33448.1 33448.1 33442.6 33442.6 33344.2 33344.2
33322.3 33229.3 33229.3 33125.4 33114.5 33005.1 33010.5 32813.6 32813.6 32665.9
32452.6 32419.8 32201 32173.6 31905.6 31878.3 31495.4 31495.4 31112.5 31112.5
30592.9 30188.1 30078.7 29608.3 29466.1 28979.2 28815.2 28158.8 28158.8 27387.5
27387.5 26621.7 26025.5 25735.6 25128.5 24794.8 23821.2 23821.2 22781.9 22781.9
21753.6 21151.9 20654.1 20090.8 19587.5 19040.5 18515.4 17432.4 17432.4 16382.2
16382.2 15299.2 14872.5 14259.9 13838.7 13209.7 12804.9 12186.8 11191.3 11191.3
10206.7 9856.7 9287.8 8965.1 8418.1 8111.8 7592.1 6842.8 6842.8 6137.2
6137.2 5480.8 5278.4 4862.7 4687.7 4288.4 4135.2 3746.8 3238.1 3238.1
2778.7 2778.7 2363 2291.9 1996.5 1925.4 1662.8 1624.5 1389.3 1137.7
1137.7 924.4 902.5 738.4 722 579.8 568.9 454 344.6 344.6
262.6 262.6 186 186 147.7 147.7 103.9 103.9 71.1 43.8
43.8 27.3 27.3 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33661.4 33683.3 33683.3 33666.9 33666.9 33634.1 33645 33639.6
33623.1 33568.4 33579.4 33568.4 33497.3 33497.3 33442.6 33442.6 33409.8 33382.5
33322.3 33316.8 33289.5 33240.3 33180.1 33103.5 33059.8 33032.4 32972.2 32895.7
32884.7 32846.4 32846.4 32687.8 32583.9 32583.9 32463.5 32354.1 32283 32222.9
32222.9 32124.4 31949.4 31867.3 31790.7 31561 31561 31331.3 31331.3 31085.1
30910.1 30757 30603.8 30467 30259.2 30084.2 29717.7 29717.7 29296.5 29006.6
28776.9 28470.6 28257.2 27890.7 27633.7 26966.3 26966.3 26189.6 26189.6 25292.6
24641.7 24297.1 23520.3 23099.2 22213 21780.9 20238.4 20238.4 18564.7 18564.7
15113.2 15113.2 14347.4 14347.4 13477.7 12378.3 10447.4 9397.2 8702.5 7800
7340.5 6109.8 6109.8 5015.8 5015.8 3960.2 3117.8 2981.1 2373.9 2264.5
1876.2 1876.2 1695.7 1630 1476.9 1476.9 1372.9 1323.7 1285.4 1247.1
1214.3 1148.7 1148.7 1083 1083 1033.8 1033.8 990 962.7 968.2
951.8 940.8 918.9 918.9 908 908 897.1 897.1 897.1 891.6
891.6 929.9 929.9 1017.4 1017.4 1104.9 1104.9 1148.7 1170.5 1110.4
1121.3 1055.7 1001 1001 984.6 984.6 951.8 951.8 973.6 1006.5
979.1 875.2 847.8 738.4 738.4 661.9 634.5 601.7 563.4 508.7
486.8 454 388.4 388.4 328.2 328.2 268 268 196.9 153.2
147.7 98.5 98.5 65.6 65.6 38.3 10.9 10.9 10.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33453.6 33404.4 33404.4 33349.7 33349.7 33300.4 33300.4 33207.4
33207.4 33147.3 32977.7 32977.7 32884.7 32884.7 32731.6 32731.6 32540.1 32540.1
32392.4 32124.4 32124.4 31938.4 31938.4 31681.4 31681.4 31621.2 31413.3 31134.4
31134.4 30784.3 30456.1 30456.1 30040.4 30040.4 29624.7 29624.7 29159.8 29159.8
28623.7 28623.7 28093.1 27436.8 27436.8 26769.4 26769.4 26020.1 26020.1 25188.6
25188.6 24318.9 23307 23307 22262.3 22262.3 21069.8 21069.8 19779 19779
18378.7 18378.7 16792.4 15047.5 15047.5 13138.6 13138.6 11185.8 11185.8 9151.1
9151.1 7236.6 7236.6 5590.2 4261 4261 3243.6 3243.6 2538 2538
2144.2 2144.2 1892.6 1755.8 1755.8 1662.8 1662.8 1602.7 1602.7 1553.4
1553.4 1542.5 1542.5 1515.1 1487.8 1487.8 1476.9 1476.9 1476.9 1476.9
1493.3 1493.3 1509.7 1498.7 1509.7 1460.4 1460.4 1400.3 1400.3 1340.1
1340.1 1296.4 1274.5 1252.6 1225.2 1225.2 1197.9 1197.9 1176 1176
1148.7 1148.7 1132.3 1132.3 1099.4 1066.6 1066.6 1039.3 1039.3 990
990 951.8 951.8 918.9 897.1 897.1 858.8 858.8 831.4 831.4
798.6 798.6 738.4 738.4 678.3 640 640 574.3 574.3 503.2
503.2 443.1 443.1 404.8 404.8 350.1 257.1 257.1 218.8 218.8
186 186 125.8 125.8 87.5 71.1 71.1 43.8 43.8 27.3
27.3 16.4 16.4 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33628.6 33628.6 33563 33573.9 33502.8 33502.8 33398.9 33398.9
33273.1 33196.5 33125.4 32955.8 32955.8 32775.3 32775.3 32567.5 32567.5 32332.3
32190.1 31993.1 31812.6 31812.6 31511.8 31336.8 31139.8 30964.8 30762.4 30549.1
30346.7 29887.2 29630.2 29389.5 29083.2 28804.2 28503.4 28224.4 27863.4 27546.2
27168.7 26824.1 26025.5 25555.1 25144.9 24647.1 24220.5 23635.2 23159.3 22541.2
22032.5 20769 20769 19352.3 18417 17798.9 16748.7 16054 14943.6 14221.6
13127.6 12334.5 10431 9501.1 8636.9 7821.9 6963.1 6295.8 5508.1 5081.5
4354 4096.9 3424.1 2713 2620.1 2248.1 2187.9 1991 1947.3 1848.8
1848.8 1783.2 1772.2 1772.2 1761.3 1761.3 1755.8 1739.4 1739.4 1706.6
1717.5 1673.8 1679.2 1651.9 1635.5 1613.6 1608.1 1575.3 1564.4 1531.6
1531.6 1531.6 1509.7 1504.2 1471.4 1449.5 1444 1427.6 1422.2 1411.2
1394.8 1378.4 1367.5 1340.1 1340.1 1307.3 1296.4 1269 1258.1 1230.7
1225.2 1214.3 1187 1181.5 1165.1 1165.1 1148.7 1115.8 1083 1066.6
1044.7 1022.9 1017.4 1001 984.6 951.8 940.8 913.5 902.5 886.1
875.2 858.8 836.9 815 727.5 672.8 656.4 640 541.5 508.7
432.1 426.6 399.3 371.9 355.5 295.4 284.4 251.6 240.7 196.9
169.6 142.2 125.8 114.9 76.6 76.6 49.2 38.3 32.8 27.3
21.9 21.9 10.9 10.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33349.7 33278.5 33229.3 33229.3 33196.5 33212.9 33109 33114.5
32709.7 32731.6 32731.6 32715.2 32715.2 32709.7 32567.5 32540.1 32354.1 32354.1
32162.7 32162.7 31922 31922 31703.2 31495.4 31413.3 31216.4 31150.8 30822.6
30822.6 30461.6 30461.6 30346.7 30100.6 29657.5 29351.2 29209 28689.3 28689.3
28131.4 28131.4 27535.2 27535.2 26851.5 25609.8 25352.7 25352.7 25035.5 24707.3
24707.3 23788.4 23175.7 22754.6 22092.7 21655.1 20927.6 19636.7 19636.7 18236.5
17612.9 16683 15988.4 15069.4 14287.2 13433.9 11732.8 11732.8 9977 8773.6
8221.2 7006.9 6618.5 5524.5 5316.7 4343.1 4228.2 3292.8 3292.8 2570.8
2177 2166.1 1936.3 1930.9 1794.1 1783.2 1701.1 1624.5 1619.1 1619.1
1564.4 1548 1553.4 1542.5 1548 1537 1542.5 1531.6 1531.6 1515.1
1526.1 1493.3 1509.7 1476.9 1482.3 1465.9 1455 1438.6 1389.3 1389.3
1312.8 1285.4 1269 1252.6 1252.6 1247.1 1241.7 1225.2 1219.8 1181.5
1165.1 1143.2 1143.2 1121.3 1099.4 1072.1 1066.6 1050.2 1028.3 1028.3
1001 968.2 951.8 929.9 902.5 891.6 869.7 858.8 831.4 804.1
804.1 760.3 738.4 716.5 683.7 629 612.6 557.9 503.2 503.2
470.4 448.5 426.6 410.2 361 322.7 289.9 257.1 218.8 202.4
202.4 169.6 142.2 136.7 93 87.5 71.1 60.2 49.2 49.2
32.8 32.8 21.9 16.4 16.4 5.5 5.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33557.5 33552 33573.9 33552 33524.7 33513.7 33480.9 33513.8
33448.1 33431.7 33415.3 33426.2 33349.7 33349.7 33295 33240.3 33256.7 33185.6
33141.8 33103.5 33114.5 33021.5 32999.6 32950.4 32912.1 32819.1 32737 32682.3
32616.7 32611.2 32490.9 32430.7 32365.1 32326.8 32157.2 32058.8 31987.7 31872.8
31840 31692.3 31489.9 31489.9 31424.3 31254.7 31167.2 30899.2 30718.7 30625.7
30423.3 30270.1 30089.6 29963.8 29712.2 29537.2 29126.9 29126.9 28662 28383
28125.9 27825.1 27589.9 27218 26900.7 26539.7 26206 25380.1 24909.7 24444.7
23919.6 23416.4 22803.8 22169.3 21502 20790.9 19975.9 19155.4 17295.7 16272.8
15162.4 14166.9 12930.7 12028.2 10846.7 9960.6 8779.1 6700.6 6700.6 4890
4222.7 3588.2 3194.4 2789.6 2587.2 2270 2160.6 1936.3 1739.4 1695.7
1586.3 1548 1460.4 1422.2 1351.1 1312.8 1258.1 1219.8 1170.5 1094
1066.6 1033.8 1006.5 984.6 968.2 946.3 935.3 918.9 935.3 935.3
951.8 946.3 946.3 946.3 957.2 951.8 946.3 951.8 924.4 913.5
913.5 902.5 902.5 913.5 924.4 984.6 1011.9 1121.3 1143.2 1165.1
1181.5 1187 1115.8 1050.2 979.1 913.5 820.5 820.5 815 815
793.1 771.2 705.6 672.8 656.4 640 623.6 590.7 563.4 536
470.4 432.1 371.9 328.2 300.8 257.1 218.8 180.5 147.7 125.8
103.9 38.3 27.3 16.4 5.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33480.9 33464.5 33508.3 33508.3 33464.5 33464.5 33497.3 33486.4
33486.4 33486.4 33475.5 33513.7 33513.7 33470 33470 33513.7 33497.3 33491.9
33502.8 33502.8 33502.8 33513.8 33486.4 33486.4 33535.6 33535.6 33502.8 33519.2
33530.2 33524.7 33530.2 33524.7 33513.8 33552 33552 33513.7 33513.7 33552
33541.1 33541.1 33541.1 33535.6 33541.1 33557.5 33524.7 33524.7 33568.4 33541.1
33530.2 33535.6 33541.1 33535.6 33546.6 33508.3 33508.3 33552 33552 33508.3
33508.3 33519.2 33486.4 33491.9 33448.1 33448.1 33442.6 33442.6 33344.2 33344.2
33322.3 33229.3 33229.3 33125.4 33114.5 33005.1 33010.5 32813.6 32813.6 32665.9
32452.6 32419.8 32201 32173.6 31905.6 31878.3 31495.4 31495.4 31112.5 31112.5
30592.9 30188.1 30078.7 29608.3 29466.1 28979.2 28815.2 28158.8 28158.8 27387.5
27387.5 26621.7 26025.5 25735.6 25128.5 24794.8 23821.2 23821.2 22781.9 22781.9
21753.6 21151.9 20654.1 20090.8 19587.5 19040.5 18515.4 17432.4 17432.4 16382.2
16382.2 15299.2 14872.5 14259.9 13838.7 13209.7 12804.9 12186.8 11191.3 11191.3
10206.7 9856.7 9287.8 8965.1 8418.1 8111.8 7592.1 6842.8 6842.8 6137.2
6137.2 5480.8 5278.4 4862.7 4687.7 4288.4 4135.2 3746.8 3238.1 3238.1
2778.7 2778.7 2363 2291.9 1996.5 1925.4 1662.8 1624.5 1389.3 1137.7
1137.7 924.4 902.5 738.4 722 579.8 568.9 454 344.6 344.6
262.6 262.6 186 186 147.7 147.7 103.9 103.9 71.1 43.8
43.8 27.3 27.3 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33661.4 33683.3 33683.3 33666.9 33666.9 33634.1 33645 33639.6
33623.1 33568.4 33579.4 33568.4 33497.3 33497.3 33442.6 33442.6 33409.8 33382.5
33322.3 33316.8 33289.5 33240.3 33180.1 33103.5 33059.8 33032.4 32972.2 32895.7
32884.7 32846.4 32846.4 32687.8 32583.9 32583.9 32463.5 32354.1 32283 32222.9
32222.9 32124.4 31949.4 31867.3 31790.7 31561 31561 31331.3 31331.3 31085.1
30910.1 30757 30603.8 30467 30259.2 30084.2 29717.7 29717.7 29296.5 29006.6
28776.9 28470.6 28257.2 27890.7 27633.7 26966.3 26966.3 26189.6 26189.6 25292.6
24641.7 24297.1 23520.3 23099.2 22213 21780.9 20238.4 20238.4 18564.7 18564.7
15113.2 15113.2 14347.4 14347.4 13477.7 12378.3 10447.4 9397.2 8702.5 7800
7340.5 6109.8 6109.8 5015.8 5015.8 3960.2 3117.8 2981.1 2373.9 2264.5
1876.2 1876.2 1695.7 1630 1476.9 1476.9 1372.9 1323.7 1285.4 1247.1
1214.3 1148.7 1148.7 1083 1083 1033.8 1033.8 990 962.7 968.2
951.8 940.8 918.9 918.9 908 908 897.1 897.1 897.1 891.6
891.6 929.9 929.9 1017.4 1017.4 1104.9 1104.9 1148.7 1170.5 1110.4
1121.3 1055.7 1001 1001 984.6 984.6 951.8 951.8 973.6 1006.5
979.1 875.2 847.8 738.4 738.4 661.9 634.5 601.7 563.4 508.7
486.8 454 388.4 388.4 328.2 328.2 268 268 196.9 153.2
147.7 98.5 98.5 65.6 65.6 38.3 10.9 10.9 10.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33453.6 33404.4 33404.4 33349.7 33349.7 33300.4 33300.4 33207.4
33207.4 33147.3 32977.7 32977.7 32884.7 32884.7 32731.6 32731.6 32540.1 32540.1
32392.4 32124.4 32124.4 31938.4 31938.4 31681.4 31681.4 31621.2 31413.3 31134.4
31134.4 30784.3 30456.1 30456.1 30040.4 30040.4 29624.7 29624.7 29159.8 29159.8
28623.7 28623.7 28093.1 27436.8 27436.8 26769.4 26769.4 26020.1 26020.1 25188.6
25188.6 24318.9 23307 23307 22262.3 22262.3 21069.8 21069.8 19779 19779
18378.7 18378.7 16792.4 15047.5 15047.5 13138.6 13138.6 11185.8 11185.8 9151.1
9151.1 7236.6 7236.6 5590.2 4261 4261 3243.6 3243.6 2538 2538
2144.2 2144.2 1892.6 1755.8 1755.8 1662.8 1662.8 1602.7 1602.7 1553.4
1553.4 1542.5 1542.5 1515.1 1487.8 1487.8 1476.9 1476.9 1476.9 1476.9
1493.3 1493.3 1509.7 1498.7 1509.7 1460.4 1460.4 1400.3 1400.3 1340.1
1340.1 1296.4 1274.5 1252.6 1225.2 1225.2 1197.9 1197.9 1176 1176
1148.7 1148.7 1132.3 1132.3 1099.4 1066.6 1066.6 1039.3 1039.3 990
990 951.8 951.8 918.9 897.1 897.1 858.8 858.8 831.4 831.4
798.6 798.6 738.4 738.4 678.3 640 640 574.3 574.3 503.2
503.2 443.1 443.1 404.8 404.8 350.1 257.1 257.1 218.8 218.8
186 186 125.8 125.8 87.5 71.1 71.1 43.8 43.8 27.3
27.3 16.4 16.4 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33628.6 33628.6 33563 33573.9 33502.8 33502.8 33398.9 33398.9
33273.1 33196.5 33125.4 32955.8 32955.8 32775.3 32775.3 32567.5 32567.5 32332.3
32190.1 31993.1 31812.6 31812.6 31511.8 31336.8 31139.8 30964.8 30762.4 30549.1
30346.7 29887.2 29630.2 29389.5 29083.2 28804.2 28503.4 28224.4 27863.4 27546.2
27168.7 26824.1 26025.5 25555.1 25144.9 24647.1 24220.5 23635.2 23159.3 22541.2
22032.5 20769 20769 19352.3 18417 17798.9 16748.7 16054 14943.6 14221.6
13127.6 12334.5 10431 9501.1 8636.9 7821.9 6963.1 6295.8 5508.1 5081.5
4354 4096.9 3424.1 2713 2620.1 2248.1 2187.9 1991 1947.3 1848.8
1848.8 1783.2 1772.2 1772.2 1761.3 1761.3 1755.8 1739.4 1739.4 1706.6
1717.5 1673.8 1679.2 1651.9 1635.5 1613.6 1608.1 1575.3 1564.4 1531.6
1531.6 1531.6 1509.7 1504.2 1471.4 1449.5 1444 1427.6 1422.2 1411.2
1394.8 1378.4 1367.5 1340.1 1340.1 1307.3 1296.4 1269 1258.1 1230.7
1225.2 1214.3 1187 1181.5 1165.1 1165.1 1148.7 1115.8 1083 1066.6
1044.7 1022.9 1017.4 1001 984.6 951.8 940.8 913.5 902.5 886.1
875.2 858.8 836.9 815 727.5 672.8 656.4 640 541.5 508.7
432.1 426.6 399.3 371.9 355.5 295.4 284.4 251.6 240.7 196.9
169.6 142.2 125.8 114.9 76.6 76.6 49.2 38.3 32.8 27.3
21.9 21.9 10.9 10.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33349.7 33278.5 33229.3 33229.3 33196.5 33212.9 33109 33114.5
32709.7 32731.6 32731.6 32715.2 32715.2 32709.7 32567.5 32540.1 32354.1 32354.1
32162.7 32162.7 31922 31922 31703.2 31495.4 31413.3 31216.4 31150.8 30822.6
30822.6 30461.6 30461.6 30346.7 30100.6 29657.5 29351.2 29209 28689.3 28689.3
28131.4 28131.4 27535.2 27535.2 26851.5 25609.8 25352.7 25352.7 25035.5 24707.3
24707.3 23788.4 23175.7 22754.6 22092.7 21655.1 20927.6 19636.7 19636.7 18236.5
17612.9 16683 15988.4 15069.4 14287.2 13433.9 11732.8 11732.8 9977 8773.6
8221.2 7006.9 6618.5 5524.5 5316.7 4343.1 4228.2 3292.8 3292.8 2570.8
2177 2166.1 1936.3 1930.9 1794.1 1783.2 1701.1 1624.5 1619.1 1619.1
1564.4 1548 1553.4 1542.5 1548 1537 1542.5 1531.6 1531.6 1515.1
1526.1 1493.3 1509.7 1476.9 1482.3 1465.9 1455 1438.6 1389.3 1389.3
1312.8 1285.4 1269 1252.6 1252.6 1247.1 1241.7 1225.2 1219.8 1181.5
1165.1 1143.2 1143.2 1121.3 1099.4 1072.1 1066.6 1050.2 1028.3 1028.3
1001 968.2 951.8 929.9 902.5 891.6 869.7 858.8 831.4 804.1
804.1 760.3 738.4 716.5 683.7 629 612.6 557.9 503.2 503.2
470.4 448.5 426.6 410.2 361 322.7 289.9 257.1 218.8 202.4
202.4 169.6 142.2 136.7 93 87.5 71.1 60.2 49.2 49.2
32.8 32.8 21.9 16.4 16.4 5.5 5.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33557.5 33552 33573.9 33552 33524.7 33513.7 33480.9 33513.8
33448.1 33431.7 33415.3 33426.2 33349.7 33349.7 33295 33240.3 33256.7 33185.6
33141.8 33103.5 33114.5 33021.5 32999.6 32950.4 32912.1 32819.1 32737 32682.3
32616.7 32611.2 32490.9 32430.7 32365.1 32326.8 32157.2 32058.8 31987.7 31872.8
31840 31692.3 31489.9 31489.9 31424.3 31254.7 31167.2 30899.2 30718.7 30625.7
30423.3 30270.1 30089.6 29963.8 29712.2 29537.2 29126.9 29126.9 28662 28383
28125.9 27825.1 27589.9 27218 26900.7 26539.7 26206 25380.1 24909.7 24444.7
23919.6 23416.4 22803.8 22169.3 21502 20790.9 19975.9 19155.4 17295.7 16272.8
15162.4 14166.9 12930.7 12028.2 10846.7 9960.6 8779.1 6700.6 6700.6 4890
4222.7 3588.2 3194.4 2789.6 2587.2 2270 2160.6 1936.3 1739.4 1695.7
1586.3 1548 1460.4 1422.2 1351.1 1312.8 1258.1 1219.8 1170.5 1094
1066.6 1033.8 1006.5 984.6 968.2 946.3 935.3 918.9 935.3 935.3
951.8 946.3 946.3 946.3 957.2 951.8 946.3 951.8 924.4 913.5
913.5 902.5 902.5 913.5 924.4 984.6 1011.9 1121.3 1143.2 1165.1
1181.5 1187 1115.8 1050.2 979.1 913.5 820.5 820.5 815 815
793.1 771.2 705.6 672.8 656.4 640 623.6 590.7 563.4 536
470.4 432.1 371.9 328.2 300.8 257.1 218.8 180.5 147.7 125.8
103.9 38.3 27.3 16.4 5.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
33528.5 33528.5 33480.9 33464.5 33508.3 33508.3 33464.5 33464.5 33497.3 33486.4
33486.4 33486.4 33475.5 33513.7 33513.7 33470 33470 33513.7 33497.3 33491.9
33502.8 33502.8 33502.8 33513.8 33486.4 33486.4 33535.6 33535.6 33502.8 33519.2
33530.2 33524.7 33530.2 33524.7 33513.8 33552 33552 33513.7 33513.7 33552
33541.1 33541.1 33541.1 33535.6 33541.1 33557.5 33524.7 33524.7 33568.4 33541.1
33530.2 33535.6 33541.1 33535.6 33546.6 33508.3 33508.3 33552 33552 33508.3
33508.3 33519.2 33486.4 33491.9 33448.1 33448.1 33442.6 33442.6 33344.2 33344.2
33322.3 33229.3 33229.3 33125.4 33114.5 33005.1 33010.5 32813.6 32813.6 32665.9
32452.6 32419.8 32201 32173.6 31905.6 31878.3 31495.4 31495.4 31112.5 31112.5
30592.9 30188.1 30078.7 29608.3 29466.1 28979.2 28815.2 28158.8 28158.8 27387.5
27387.5 26621.7 26025.5 25735.6 25128.5 24794.8 23821.2 23821.2 22781.9 22781.9
21753.6 21151.9 20654.1 20090.8 19587.5 19040.5 18515.4 17432.4 17432.4 16382.2
16382.2 15299.2 14872.5 14259.9 13838.7 13209.7 12804.9 12186.8 11191.3 11191.3
10206.7 9856.7 9287.8 8965.1 8418.1 8111.8 7592.1 6842.8 6842.8 6137.2
6137.2 5480.8 5278.4 4862.7 4687.7 4288.4 4135.2 3746.8 3238.1 3238.1
2778.7 2778.7 2363 2291.9 1996.5 1925.4 1662.8 1624.5 1389.3 1137.7
1137.7 924.4 902.5 738.4 722 579.8 568.9 454 344.6 344.6
262.6 262.6 186 186 147.7 147.7 103.9 103.9 71.1 43.8
43.8 27.3 27.3 10.9 10.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
